********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 23, 2014
*ECN S14-1264, Rev. B
*File Name: SiA406DJ_PS.txt and SiA406DJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA406DJ D G S 
M1 3 GX S S NMOS W= 1239969u L= 0.25u 
M2 S GX S D PMOS W= 1239969u L= 2.429e-07 
R1 D 3 1.296e-02 TC=4.543e-03 7.433e-06 
CGS GX S 9.362e-10 
CGD GX D 4.336e-11 
RG G GY 2.5
RTCV 100 S 1e6 TC=4.689e-05 -6.992e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 1.416e-03 KP = 3.208e-05 NSUB = 1.505e+17 
+ KAPPA = 1e-2 ETA = 9.372e-05 NFS = 1.074e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 9.850e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.575e-08 T_MEASURED = 25 BV = 21 
+RS = 1.501e-02 N = 1.040e+00 IS = 4.860e-11 
+EG = 1.002e+00 XTI = 2.016e-01 TRS1 = 4.261e-04 
+CJO = 5.195e-10 VJ = 4.762e-01 M = 3.110e-01 ) 
.ENDS 
